您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
303.1 - Instrumentation Fitting
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/303_1.prj},{NB=AGRU_72303107511_Instrumentation Fitting_without thread_PP Pure grey_75X6.8 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72303107511},{M=72303107511},{BILDCODE=303.1},{WEIGHT=0.390},{DIMENSIONLANG=75X6.8 SDR11 ISO S-5},{DURCHMESSER=75},{EXT_BEZ_1=Instrumentation Fitting},{EXT_BEZ_2=without thread},{MATERIAL=PP Pure grey},{HERSTELLV=machined},{VERBINDUNG=Butt + IR-welding},{DA=75.000},{S=6.800},{L=120.000},{L1=50.000},{D1=106.000},{X1=2},{L2=33.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
D1
[mm]
AGRU_72303102011_Instrume...
72303102011
72303102011
303.1
0.110
20X1.9 SDR11 ISO S-5
20
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
20.000
1.900
120.000
50.000
50.000
AGRU_72303102511_Instrume...
72303102511
72303102511
303.1
0.121
25X2.3 SDR11 ISO S-5
25
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
25.000
2.300
120.000
50.000
55.000
AGRU_72303103211_Instrume...
72303103211
72303103211
303.1
0.134
32X2.9 SDR11 ISO S-5
32
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
32.000
2.900
120.000
50.000
60.000
AGRU_72303104011_Instrume...
72303104011
72303104011
303.1
0.236
40X3.7 SDR11 ISO S-5
40
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
40.000
3.700
120.000
50.000
78.000
AGRU_72303105011_Instrume...
72303105011
72303105011
303.1
0.293
50X4.6 SDR11 ISO S-5
50
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
50.000
4.600
120.000
50.000
86.000
AGRU_72303106311_Instrume...
72303106311
72303106311
303.1
0.360
63X5.8 SDR11 ISO S-5
63
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
63.000
5.800
120.000
50.000
96.000
AGRU_72303107511_Instrume...
72303107511
72303107511
303.1
0.390
75X6.8 SDR11 ISO S-5
75
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
75.000
6.800
120.000
50.000
106.000
AGRU_72303109011_Instrume...
72303109011
72303109011
303.1
0.500
90X8.2 SDR11 ISO S-5
90
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
90.000
8.200
120.000
50.000
120.000
AGRU_72303111011_Instrume...
72303111011
72303111011
303.1
0.646
110X10 SDR11 ISO S-5
110
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
110.000
10.000
120.000
50.000
135.000
AGRU_72303114011_Instrume...
72303114011
72303114011
303.1
0.843
140X12.7 SDR11 ISO S-5
140
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
140.000
12.700
120.000
50.000
160.000
AGRU_72303116011_Instrume...
72303116011
72303116011
303.1
1.076
160X14.6 SDR11 ISO S-5
160
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
160.000
14.600
120.000
50.000
176.000
AGRU_72303120011_Instrume...
72303120011
72303120011
303.1
1.420
200X18.2 SDR11 ISO S-5
200
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
200.000
18.200
120.000
50.000
224.000
AGRU_72303122511_Instrume...
72303122511
72303122511
303.1
2.060
225X20.5 SDR11 ISO S-5
225
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
225.000
20.500
130.000
50.000
246.000
AGRU_72303125011_Instrume...
72303125011
72303125011
303.1
3.065
250X22.7 SDR11 ISO S-5
250
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
250.000
22.700
140.000
50.000
285.000
AGRU_72303128011_Instrume...
72303128011
72303128011
303.1
3.250
280X25.4 SDR11 ISO S-5
280
Instrumentation Fitting
without thread
PP Pure grey
machined
Butt + IR-welding
280.000
25.400
140.000
50.000
298.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處