您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
060 - Elbow 45°
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/elongated_fittings/060.prj},{NB=AGRU_70060014011_Elbow 45_long spigot_PE 100-RC black_140X12.7 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70060014011},{M=70060014011},{BILDCODE=060},{WEIGHT=1.130},{DIMENSIONLANG=140X12.7 SDR11 ISO S-5},{DURCHMESSER=140},{EXT_BEZ_1=Elbow 45°},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=140.000},{S=12.700},{L3=100.000},{Z=135.000},{X1=70110},{XX=Elbow 45}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L3
[mm]
Z
[mm]
AGRU_70060006311_Elbow 45...
70060006311
70060006311
060
0.172
63X5.8 SDR11 ISO S-5
63
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
63.000
5.800
65.500
80.000
AGRU_70060007511_Elbow 45...
70060007511
70060007511
060
0.274
75X6.8 SDR11 ISO S-5
75
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
75.000
6.800
70.000
90.000
AGRU_70060009011_Elbow 45...
70060009011
70060009011
060
0.440
90X8.2 SDR11 ISO S-5
90
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
90.000
8.200
82.000
104.000
AGRU_70060011011_Elbow 45...
70060011011
70060011011
060
0.679
110X10.0 SDR11 ISO S-5
110
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
110.000
10.000
82.000
108.000
AGRU_70060012511_Elbow 45...
70060012511
70060012511
060
1.060
125X11.4 SDR11 ISO S-5
125
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
125.000
11.400
99.500
126.000
AGRU_70060014011_Elbow 45...
70060014011
70060014011
060
1.130
140X12.7 SDR11 ISO S-5
140
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
140.000
12.700
100.000
135.000
AGRU_70060016011_Elbow 45...
70060016011
70060016011
060
2.060
160X14.6 SDR11 ISO S-5
160
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
160.000
14.600
116.500
150.000
AGRU_70060018011_Elbow 45...
70060018011
70060018011
060
2.640
180X16.4 SDR11 ISO S-5
180
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
180.000
16.400
118.000
160.000
AGRU_70060020011_Elbow 45...
70060020011
70060020011
060
3.580
200X18.2 SDR11 ISO S-5
200
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
200.000
18.200
129.500
173.000
AGRU_70060022511_Elbow 45...
70060022511
70060022511
060
4.760
225X20.5 SDR11 ISO S-5
225
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
225.000
20.500
125.500
173.500
AGRU_70060025011_Elbow 45...
70060025011
70060025011
060
7.160
250X22.7 SDR11 ISO S-5
250
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
250.000
22.700
158.000
217.000
AGRU_70060028011_Elbow 45...
70060028011
70060028011
060
9.620
280X25.4 SDR11 ISO S-5
280
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
280.000
25.400
168.000
238.000
AGRU_70060031511_Elbow 45...
70060031511
70060031511
060
12.900
315X28.6 SDR11 ISO S-5
315
Elbow 45°
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
315.000
28.600
176.000
248.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處