您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
064 - End Cap
agru
AGRULINE
PE 100 - PE100-RC Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/elongated_fittings/064.prj},{NB=AGRU_70064020007_End Cap_long spigot_PE 100-RC black_200X27.4 SDR7.4 ISO S-3.2 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70064020007},{M=70064020007},{BILDCODE=064},{WEIGHT=2.600},{DIMENSIONLANG=200X27.4 SDR7.4 ISO S-3.2},{DURCHMESSER=200},{EXT_BEZ_1=End Cap},{EXT_BEZ_2=long spigot},{EXT_BEZ_3=-},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=200.000},{S=27.400},{L=180.000},{L3=121.500},{X1=70100}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
AGRU_70064002011_End Cap_...
70064002011
70064002011
064
0.008
20X3.0 SDR11 ISO S-5
20
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
20.000
3.000
46.500
42.000
AGRU_70064002511_End Cap_...
70064002511
70064002511
064
0.013
25X3.0 SDR11 ISO S-5
25
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
25.000
3.000
48.000
42.000
AGRU_70064003211_End Cap_...
70064003211
70064003211
064
0.015
32X3.0 SDR11 ISO S-5
32
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
32.000
3.000
54.000
45.000
AGRU_70064004011_End Cap_...
70064004011
70064004011
064
0.030
40X3.7 SDR11 ISO S-5
40
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
40.000
3.700
63.000
50.000
AGRU_70064005011_End Cap_...
70064005011
70064005011
064
0.050
50X4.6 SDR11 ISO S-5
50
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
50.000
4.600
71.000
57.000
AGRU_70064006307_End Cap_...
70064006307
70064006307
064
0.126
63X8.6 SDR7.4 ISO S-3.2
63
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
63.000
8.600
81.500
66.500
AGRU_70064006317_End Cap_...
70064006317
70064006317
064
0.063
63X3.8 SDR17 ISO S-8
63
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
63.000
3.800
83.000
66.000
AGRU_70064007507_End Cap_...
70064007507
70064007507
064
0.211
75X10.3 SDR7.4 ISO S-3....
75
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
75.000
10.300
94.000
75.000
AGRU_70064007517_End Cap_...
70064007517
70064007517
064
0.100
75X4.5 SDR17 ISO S-8
75
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
75.000
4.500
88.000
75.000
AGRU_70064009007_End Cap_...
70064009007
70064009007
064
0.317
90X12.3 SDR7.4 ISO S-3....
90
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
90.000
12.300
100.000
79.000
AGRU_70064011007_End Cap_...
70064011007
70064011007
064
0.558
110X15.1 SDR7.4 ISO S-3...
110
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
110.000
15.100
118.000
94.000
AGRU_70064011017_End Cap_...
70064011017
70064011017
064
0.325
110X6.6 SDR17 ISO S-8
110
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
110.000
6.600
131.000
101.500
AGRU_70064012507_End Cap_...
70064012507
70064012507
064
0.784
125X17.1 SDR7.4 ISO S-3...
125
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
125.000
17.100
128.500
100.500
AGRU_70064012517_End Cap_...
70064012517
70064012517
064
0.407
125X7.4 SDR17 ISO S-8
125
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
125.000
7.400
132.000
100.000
AGRU_70064014017_End Cap_...
70064014017
70064014017
064
0.520
140X8.3 SDR17 ISO S-8
140
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
140.000
8.300
142.000
106.000
AGRU_70064016007_End Cap_...
70064016007
70064016007
064
1.410
160X21.9 SDR7.4 ISO S-3...
160
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
160.000
21.900
146.000
103.500
AGRU_70064016017_End Cap_...
70064016017
70064016017
064
0.836
160X9.5 SDR17 ISO S-8
160
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
160.000
9.500
164.000
116.000
AGRU_70064018017_End Cap_...
70064018017
70064018017
064
1.060
180X10.7 SDR17 ISO S-8
180
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
180.000
10.700
156.000
107.000
AGRU_70064020007_End Cap_...
70064020007
70064020007
064
2.600
200X27.4 SDR7.4 ISO S-3...
200
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
200.000
27.400
180.000
121.500
AGRU_70064020017_End Cap_...
70064020017
70064020017
064
1.340
200X11.9 SDR17 ISO S-8
200
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
200.000
11.900
174.000
119.000
AGRU_70064022507_End Cap_...
70064022507
70064022507
064
3.640
225X30.8 SDR7.4 ISO S-3...
225
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
225.000
30.800
192.000
125.000
AGRU_70064022517_End Cap_...
70064022517
70064022517
064
1.910
225X13.4 SDR17 ISO S-8
225
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
225.000
13.400
196.000
123.000
AGRU_70064025017_End Cap_...
70064025017
70064025017
064
2.640
250X14.8 SDR17 ISO S-8
250
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
250.000
14.800
224.000
152.000
AGRU_70064028017_End Cap_...
70064028017
70064028017
064
3.680
280X16.6 SDR17 ISO S-8
280
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
280.000
16.600
246.000
162.000
AGRU_70064031517_End Cap_...
70064031517
70064031517
064
4.930
315X18.7 SDR17 ISO S-8
315
End Cap
long spigot
-
PE 100-RC black
injection moulded
Butt + E-socket-welding
315.000
18.700
262.000
167.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處