您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
194.1 - Poly-Flo Stub Flange
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/194_1.prj},{NB=AGRU_70194503371_Poly-Flo Stub Flange_Flow-Through_PE 100-RC black_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70194503371},{M=70194503371},{BILDCODE=194.1},{WEIGHT=0.118},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Stub Flange},{EXT_BEZ_2=Flow-Through},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=65.000},{L1=10.000},{L2=23.000},{D1=50.000},{D2=32.000},{D3=61.000},{D4=88.000},{H=12.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S1
[mm]
S2
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_70194503371_Poly-Flo...
70194503371
70194503371
194.1
0.118
50/32 SDR17/11
50/32
Poly-Flo Stub Flange
Flow-Through
PE 100-RC black
machined
simultaneous + cascade we...
3.000
3.000
65.000
10.000
23.000
50.000
32.000
61.000
88.000
12.000
AGRU_70194906471_Poly-Flo...
70194906471
70194906471
194.1
0.387
90/63 SDR17/11
90/63
Poly-Flo Stub Flange
Flow-Through
PE 100-RC black
machined
simultaneous + cascade we...
5.400
5.800
72.000
10.000
25.000
90.000
63.000
105.000
138.000
17.000
AGRU_70194161271_Poly-Flo...
70194161271
70194161271
194.1
1.600
160/110 SDR17/11
160/110
Poly-Flo Stub Flange
Flow-Through
PE 100-RC black
machined
simultaneous + cascade we...
9.500
10.000
104.000
10.000
39.000
160.000
110.000
175.000
212.000
25.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處