您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
012.1 - Stub Flange ANSI
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/012_1.prj},{NB=AGRU_72012107511_Stub Flange ANSI_short spigot_PP Pure grey_75X6.8 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72012107511},{M=72012107511},{BILDCODE=012.1},{WEIGHT=0.171},{DIMENSIONLANG=75X6.8 SDR11 ISO S-5},{DURCHMESSER=75},{EXT_BEZ_1=Stub Flange ANSI},{EXT_BEZ_2=short spigot},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=75.000},{IDA=2.500},{S=6.800},{L=50.500},{L3=18.000},{D3=89.000},{D4=117.000},{H=16.000},{X1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_72012102011_Stub Fla...
72012102011
72012102011
012.1
0.015
20X1.9 SDR11 ISO S-5
20
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
20.000
0.500
1.900
52.000
30.000
27.000
44.500
7.000
AGRU_72012102511_Stub Fla...
72012102511
72012102511
012.1
0.031
25X2.3 SDR11 ISO S-5
25
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
25.000
0.750
2.300
52.000
25.000
33.000
54.100
9.000
AGRU_72012103211_Stub Fla...
72012103211
72012103211
012.1
0.036
32X2.9 SDR11 ISO S-5
32
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
32.000
1.000
2.900
50.000
25.000
40.000
63.500
10.000
AGRU_72012104011_Stub Fla...
72012104011
72012104011
012.1
0.048
40X3.7 SDR11 ISO S-5
40
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
40.000
1.250
3.700
52.000
24.000
50.000
71.500
11.000
AGRU_72012105011_Stub Fla...
72012105011
72012105011
012.1
0.081
50X4.6 SDR11 ISO S-5
50
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
50.000
1.500
4.600
53.000
22.000
61.000
82.550
12.000
AGRU_72012106311_Stub Fla...
72012106311
72012106311
012.1
0.119
63X5.8 SDR11 ISO S-5
63
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
63.000
2.000
5.800
50.000
20.000
75.000
100.400
14.000
AGRU_72012107511_Stub Fla...
72012107511
72012107511
012.1
0.171
75X6.8 SDR11 ISO S-5
75
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
75.000
2.500
6.800
50.500
18.000
89.000
117.000
16.000
AGRU_72012109011_Stub Fla...
72012109011
72012109011
012.1
0.307
90X8.2 SDR11 ISO S-5
90
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
90.000
3.000
8.200
82.000
40.000
105.000
132.400
17.000
AGRU_72012111011_Stub Fla...
72012111011
72012111011
012.1
0.450
110X10.0 SDR11 ISO S-5
110
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
110.000
4.000
10.000
82.000
38.000
125.000
158.000
18.000
AGRU_72012112511_Stub Fla...
72012112511
72012112511
012.1
0.509
125X11.4 SDR11 ISO S-5
125
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
125.000
4.500
11.400
82.000
38.000
132.000
158.000
25.000
AGRU_72012116011_Stub Fla...
72012116011
72012116011
012.1
1.020
160X14.6 SDR11 ISO S-5
160
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
160.000
6.000
14.600
92.000
38.000
175.000
212.000
25.000
AGRU_72012120011_Stub Fla...
72012120011
72012120011
012.1
1.960
200X18.2 SDR11 ISO S-5
200
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
200.000
8.000
18.200
114.000
40.000
232.000
268.000
32.000
AGRU_72012122511_Stub Fla...
72012122511
72012122511
012.1
1.950
225X20.5 SDR11 ISO S-5
225
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
225.000
9.000
20.500
113.000
52.000
235.000
268.000
32.000
AGRU_72012125011_Stub Fla...
72012125011
72012125011
012.1
3.380
250X22.7 SDR11 ISO S-5
250
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
250.000
10.000
22.700
130.000
58.000
285.000
320.000
35.000
AGRU_72012131511_Stub Fla...
72012131511
72012131511
012.1
4.645
315X28.6 SDR11 ISO S-5
315
Stub Flange ANSI
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
315.000
12.000
28.600
136.000
65.000
335.000
393.000
35.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處