您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
007 - Reducer concentric
agru
PURAD
PVDF Liner Ventilation Exhaust System
fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_liner_ventilation_exhaust_system/fittings/007.prj},{NB=AGRU_34007161133_Reducer concentric_short spigot_AGRU-Vent PVDF_160X4.9 110X3.4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=34007161133},{M=34007161133},{BILDCODE=007},{WEIGHT=0.327},{DIMENSIONLANG=160X4.9 110X3.4},{DURCHMESSER=160/110},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=short spigot},{MATERIAL=AGRU-Vent PVDF},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=160.000},{DA1=110},{S=4.900},{S1=3.400},{L=85.000},{L1=14.000},{L2=13.000},{X1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
AGRU_34007116333_Reducer ...
34007116333
34007116333
007
0.180
110X3.4 63X2.5
110/63
Reducer concentric
short spigot
AGRU-Vent PVDF
injection moulded
Butt-welding
110.000
63
3.400
2.500
65.000
11.000
7.000
AGRU_34007161133_Reducer ...
34007161133
34007161133
007
0.327
160X4.9 110X3.4
160/110
Reducer concentric
short spigot
AGRU-Vent PVDF
injection moulded
Butt-welding
160.000
110
4.900
3.400
85.000
14.000
13.000
AGRU_34007221633_Reducer ...
34007221633
34007221633
007
0.826
225X6.9 160X4.9
225/160
Reducer concentric
short spigot
AGRU-Vent PVDF
injection moulded
Butt-welding
225.000
160
6.900
4.900
97.000
20.000
14.000
AGRU_34007312233_Reducer ...
34007312233
34007312233
007
2.020
315X9.7 225X6.9
315/225
Reducer concentric
short spigot
AGRU-Vent PVDF
injection moulded
Butt-welding
315.000
225
9.700
6.900
137.000
26.000
19.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處